Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
SafeSet is the Hilti system for setting anchors and post-installed rebar connections in a safer and more productive way.
SafeSet helps ensure that anchors can carry their maximum load values safely, minimising the risk of anchor failure. It’s designed to speed up the installation of anchors and rebar connections and to make them safer and more reliable.
All SafeSet components are covered by international approvals and work seamlessly as a system.
SafeSet components work intuitively as a system to reduce potential mistakes during installation work. SafeSet achieves reliability and security by eliminating steps that negatively impact anchor and rebar performance.
The SafeSet system solution is easy to use and offers a faster installation process. It eliminates the most time-consuming steps, such as hole cleaning, so installations can be made in half the time compared to traditional methods.
Innovatively designed and stringently tested, SafeSet systems carry world-class approvals from renowned third-party institutions.
To see account specific prices and content, please choose appropriate account.