Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Firestop cast-in devices make life easier compared to traditional methods of shuttering or breaking / coring after the concrete is poured. A one-step installation means less labour is needed and reduced co-ordination between trades who are sometimes on-site days or weeks apart.
Our new device has an upgraded design and comes with a smaller footprint which means pipes can be installed closer together. Handy notches on the edges of the base allow for easy alignment. A new thread on the lid also allows for both a secure connection - to prevent water ingress or trip hazards - and a modular design for accessories such as a manifold adapter and extensions.
To see account specific prices and content, please choose appropriate account.