Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Hilti MI System
Our Hilti MI System has been developed to carry high loads and it’s a fully modular system, which eliminates the need for welding.
It’s designed to be quick, flexible and easy-to-use on the jobsite.
It’s available in hot-dip galvanized and is suitable for industrial and heavy commercial applications.
Hilti MIQ System
Our Hilti MIQ System is designed for heavy-duty applications and sets new standards in modular flexibility.
Based on a 90 x 90 x 2.5 mm girder it combines the strength and rigidity of the well-proven Hilti MI System with the versatility of our market-leading Hilti MQ System.
Featuring cleverly designed, time-saving connectors, it’s the ideal solution for heavy-duty applications. It’s available in hot-dip galvanized steel for long life in corrosive environments.
Hilti MI System
Hilti MIQ System
To see account specific prices and content, please choose appropriate account.