WHY TO USE POST-INSTALLED REBAR

Post-installed rebars – strong and easy to use

Hilti post-installed rebar applications

If you’re looking to extend, join or strengthen walls, slabs, columns or beams, then post-installed rebar systems can help. Whether it’s for new or existing builds, from residential buildings to bridges, Hilti have a solution.

Post-installed rebar connections are anchorages and splices that can be fixed into place using Hilti Injection Technology (HIT) adhesive anchors.

They’re easy and fast to use. Simply drill a hole, inject our Hilti HIT chemical adhesives and then install your steel bar.

And they’re at least as strong as cast-in place reinforcement bars, as proven in tests by European Technical Approvals (TR023). So you can design post-installed rebars into your build using the same principles as for any reinforced concrete design.

POST-INSTALLED REBAR AND HILTI SAFESET™ SYSTEM

Hilti safe set system for safe anchor installation

Post-installed rebar systems are also:

  • very flexible,
  • useful for a wide range of applications,
  • able to work in shallow areas of concrete.

Our Hilti SafeSet™ system helps speed up post-installed rebar installation. Hilti SafeSet™ vacuums the hole while drilling, minimising dust and cutting out the need for manual cleaning the drilled hole.

Link: Get more information about the Hilti SafeSet™ System

How to install post-installed rebars with Hilti SafeSet

POST-INSTALLED REBARS – WE HELP THROUGH THE WHOLE PROCESS

Hilti PROFIS Rebar design software

We can help from the moment you begin your design to supplying the technology to make it work.

Our PROFIS Rebar software helps you lay out your virtual design. Plus, we have experts worldwide who can help you find solutions throughout the whole design process.

We also have decades of experience onsite and in research and development. We’ve worked on some of the most challenging post-installed rebar builds around the globe. We’ve even helped repair the famous Trevi Fountain in Rome – all with post-installed rebar technology.

ASK AN ENGINEER

Hilti post-installed rebar typical applications

SEE TYPICAL APPLICATIONS

More information
Hilti post installed rebar HIT-RE 500

OPEN REBAR DESIGN GUIDELINES

More information
Hilti jobsite reference post-installed rebar WU Vienna

GET AN INSIGHT ON JOBSITE REFERENCES

More information