Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Post-installed rebar can be used to build most connections on site – for instance, walls, slabs, beams, foundations or supporting columns.
This is the most common use of post-installed rebars, as for example for:
Wall extensions
Column extensions
Balcony extensions
Slab extensions
These are simply supported or rigid connections, used for:
Beam to wall connection
Corbel to wall connection
Staircase to an existing wall connections
Wall to wall connection
We’ve also developed unique solutions for shear friction for bridge deck overlays and punching reinforcement.
Concrete overlay
Ceiling reinforcement
Bridge deck strengthening
Column foundation
QUICK LINKS
To see account specific prices and content, please choose appropriate account.