Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
The PROFIS Engineering Suite makes tackling even the most complex and challenging anchoring projects easier. The state-of-the-art software handles calculations and analysis of the different elements of a steel to concrete connection including base material, steel plate, anchors, weld and stiffeners with easy iteration and thorough documentation - all from one cloud-based tool.
PROFIS Engineering is ready for EN 1992-4. The new standard consolidates, updates and replaces older technical specifications (e.g. ETAG001, TRO29) for fastener design.
Combine anchor and baseplate calculations to reduce overall design time.
Ensure your specifications are right the first time. Automatic load transfers, simultaneous multiple load combination processing, and BIM / CAD model generation all help to reduce errors and rework.
Integrated data sharing in a single platform grants every stakeholder immediate access to the most up-to-date design files and reports. This helps to improve transparency, remove communication logjams and increase efficiency.
Anchoring in concrete and masonry capabilities make it easy to complete your entire baseplate connection in one simple software.
An integrated cloud-based platform keeps stakeholders connected and data up to date. It also means you can access your designs from any device in any location, even on the go.
Easy transfer of data from structural software such as ETABS, ROBOT, DLUBAL and RISA, to import multiple load combinations plus quick exporting to modelling software plugins such as TEKLA, to create and manage 3D structural models in concrete or steel without complications or re-work.
PROFIS Anchor 2 software was cutting edge at the time of it's launch, however the industry has moved on significantly since then, both in terms of standard practice and technology. By working closely with our customers we've developed the new PROFIS Engineering software suite, with PROFIS Engineering Standard and PROFIS Engineering Premium designed to tackle the most common design challenges in our industry with the time and cost saving benefits of being able to design steel to concrete connections as a whole. Both versions would allow you to produce calculations based on the latest Eurocode 2 Part 4 (EN 1992-4)
•PROFIS Engineering Premium combines post-installed anchor and base plate design and analysis into one cloud-based software offering engineers unmatched workflow improvements and productivity gains when assessing a steel to concrete connections. Specifiers can also reduce design time with PROFIS Engineering Suite’s automatic load transfers from structural analysis software and BIM/CAD exporting.
•PROFIS Engineering Standard - also cloud-based - is built on the capabilities of its predecessor (PROFIS Anchor) allowing engineers to design post-installed anchors. It is available free of charge.
Built on the capabilities of its predecessor (PROFIS Anchor), it is available free of charge.
COVID-19 General information and delivery times More information
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.