All-in-one anchor design software

Maximise your productivity by designing steel to concrete connections as a whole

The PROFIS Engineering Suite makes tackling even the most complex and challenging anchoring projects easier. The state-of-the-art software handles calculations and analysis of the different elements of a steel to concrete connection including base material, steel plate, anchors, weld and stiffeners with easy iteration and thorough documentation - all from one cloud-based tool.

Maximize your productivity with our most complete anchor design software

Advantages of PROFIS ENGINEERING anchor design Software at a glance

Reduce design time

Reduce design time

Combine anchor and baseplate calculations to reduce overall design time.

Improve accuracy

Improve your accuracy

Ensure your specifications are right the first time. Automatic load transfers, simultaneous multiple load combination processing, and BIM / CAD model generation all help to reduce errors and rework.

Increase efficiency

Increase efficiency

Integrated data sharing in a single platform grants every stakeholder immediate access to the most up-to-date design files and reports. This helps to improve transparency, remove communication logjams and increase efficiency.

Everything you need, all in one anchor design software package

Anchoring in concrete, masonry, and concrete over metal deck capabilities make it easy to complete your entire job in one simple software.

Comprehensive calculating

Anchoring in concrete and masonry capabilities make it easy to complete your entire baseplate connection in one simple software.

A product recommendation engine suggests the right solution for every connection. Then provides a price quote and complete bill of materials.

Automated product selection and bill of materials

A product recommendation engine suggests the right solution for every connection. This is followed by a complete bill of materials making a quick and easy checklist to make sure your design is installed as you intended.

An integrated cloud-based platform keeps stakeholders connected and data up to date. It also means you can access your designs from any device in any location.

Cloud-based platform

An integrated cloud-based platform keeps stakeholders connected and data up to date. It also means you can access your designs from any device in any location, even on the go.

Automatic generation of BIM/CAD models removes time-consuming, error-prone manual sketching.

Tekla interface

Easy transfer of data into Tekla software to enable users to create and manage 3D structural models in concrete or steel without complications or re-work.

Customizable reporting allows you to produce accurate, comprehensive, and personalized reporting for your unique projects.

Flexible reporting

Customisable reporting allows you to produce accurate, comprehensive, and personalised reports for your unique projects.

In-product step-by-step tutorials and Hilti engineering support mean you never have to address complex design challenges alone.

Expert support

Integrated step-by-step tutorials and Hilti engineering support mean you never have to address complex design challenges alone.

Why upgrade to Profis Engineering?

See how PROFIS Engineering compares to Profis Anchor 2

PROFIS Anchor 2 software was cutting edge at the time of it's launch, however the  industry has moved on significantly since then, both in terms of standard practice and technology. By working closely with our customers we've developed the new PROFIS Engineering software suite to tackle the most common design challenges in our industry with the time and cost saving benefits of being able to design steel to concrete connections as a whole. What's more, PROFIS Engineering is fully compatible with the industry's leading structural and BIM software Tekla, making data transfer and 3D modelling much more straightforward.

Select the right PROFIS Engineering Software licence for you

Stand-alone licence

Stand-alone licence - best for individuals

  • 1 user
  • Only one named user access at a time per license
  • 1700 DKK p/year

Start a free trial >

Floating licence

Floating licence - best for medium-sized companies

  • Up to 40 users
  • Only one user access at a time per license
  • 2500 DKK p/year

Start a free trial >

enterprise licence

Enterprise licence - best for large companies

  • 41+ users
  • Share licenses with anyone within the same company domain
  • Self-managed list of users
  • Price available on request

Request a quote > 

Engineering support

Engineering support

Our nationwide team of highly-trained Engineers will support you on the phone, in the office or on the job site. Wherever you need us. Our office based engineering team are also never more than a click or a call away to provide you with a competent solutions to your design challenges. With a vast array of backgrounds and experience, they can support you in every detail, from design to installation, for every Hilti product.

Contact us
Hilti BIM/CAD library

Hilti BIM / CAD library

Access the extensive Hilti BIM / CAD library with Hilti products in 2D and 3D on the website or through our partners AutoCAD, Revit, Tekla, Dlubal and bimobjects.com.

Find out more