LIGHTING SOLUTIONS

Our range of jobsite ready lighting systems take your productivity to the next level

Built with industry leading technology, a robust design and forwards and backwards compatibility with our 12V and 22V, our range of cordless lights are a great addition to your tool park.

Jobsite lighting

For lighting small or large areas, we have the solution for you

Hilti SL 2 task lights are available on both B12 and B22 battery platforms

Task lighting

The SL 2 cordless LED task lights can shine for up to a full working day on a single battery charge. With a flexible head and integrated hook they are perfect for illuminating confined and medium-sized work areas.

The Hilti SL 6-A22 area light is suitable for a broad range of work site applications

Area lighting

With the power to illuminate an entire room the SL 6-A22 cordless area light has 3 brightness settings of 1,000, 2,000 and 3,000 lm, so there's no need for multiple cordless lamps to light-up your workspace.

CHOOSE THE LAMP THAT'S RIGHT FOR YOU

FLEXIBILITY AS STANDARD

Integrated hooks and rotating heads give you multiple mounting options

Sometimes you need bright light but don’t want to limit yourself to floor level lighting or running cables around the jobsite.

That's why we have designed the SL 2 and SL 6 with adjustable heads and integrated mounting options so that you can attach them to a variety of surfaces, and keep it out of the way of onsite equipment and prevent trip hazards.

Combined with high output and shadow-free illumination we provide you with lighting solutions ready to work as hard as you do.

Flexibility is standard with the 360 rotation of the SL 2-A12 and SL 2-A22 task lights

Battery performance to brighten your jobsite

Advanced 12V and 22V battery technology for cordless lights

Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber-reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.

Batteries that work as hard as you do

MAKE IT FIT CONFIGURATOR

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Make it Fit configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Make It Fit lets you choose the tools in your kit

HELPING YOU WITH YOUR DAILY BUSINESS

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Helping you with your daily business