TE 60-A36 Cordless combihammer

Power to break free from cords

Introducing the new TE 60-A36 Cordless combihammer which delivers the same powerful performance as the corded version

New to our cordless family, the TE 60-A36 SDS Max combihammer combines the safety and mobility of cordless with equivalent power and performance as the corded version.

The TE 60-A36 is powered by B 36/9.0 Ah batteries delivering over 5.5 metres of 20 mm diameter linear drilling on a single charge. When combined with our VC 20-UM-Y Cordless vacuum cleaner, there’s virtually no dust and no need to search for a power supply or risk trailing cables on your jobsite.

Perfect for medium-duty drilling and breaking applications, this new cordless combi is built with the best of Hilti innovation including Active Torque Control (ATC), which protects the operator in case of a rebar strike, Active Vibration Reduction (AVR), which helps minimise exposure to tool vibration and it’s compatible with the TE DRS-Y dust removal system for virtually dustless drilling and chiselling.

CORDLESS FLEXIBILITY WITH SDS Max Performance

Concrete drilling

Concrete drilling

With 8.1J of impact energy at 3,300 impacts-per-minute, the TE 60-A36 is perfectly suited to:

- Drilling anchor holes
- Drilling through penetrations 

Masonry coring and chiselling

Masonry coring and chiselling

You can even fit the TE 60-A36 with TE-Y-BK core bits for coring holes in masonry and concrete up to 100 mm in diameter.

In hammer mode, you can also use the tool for medium-duty masonry demolition, chiselling out penetrations and surface chipping work on concrete.

Innovations you can count on

Active Torque Control

Active Torque Control

Active Torque Control (ATC) stops the tool body from spinning out of control if the drill bit jams – helping to avoid a common safety hazard.

B 36 9.0 battery

36V Battery

Our latest 36 V, 9.0 Ah battery provides over 324 watt hours of power, while our CPC "Cordless Power Care" system ensures consistent power management, giving you the power you need for heavy-duty applications.

 
TE DRS-Y dust removal system

Dust-free drilling and chiseling

Optional DRS-Y dust removal system collects up to 95% of dust.

TAKE A CLOSER LOOK

World class service you can rely on

The new TE 60-A36 Cordless combihammer comes with our industry leading repair service to help minimise downtime on your project.

repair service

OUR SDS HAMMER DRILL BITS ARE DESIGNED WITH A FULL CARBIDE HEAD AND HELIX TO DRILL FASTER THAN ANY OTHER DRILL BITS - IN CONCRETE, BRICK, MASONRY AND MORE

TE-YX (SDS Max) metric hammer drill bit

TE-YX (SDS Max) metric

Ultimate SDS Max (TE-YX) hammer drill bit with full carbide x-geometry head for drilling into reinforced concrete.

TE-YD (SDS Max) hammer drill bit

TE-YD (SDS Max)

Ultimate SDS Max (TE-Y) hammer drill bit with carbide tip for hole penetration into concrete.

TE-YP-SM pointed chisel

TE-YP-SM

Ultimate SDS Max (TE-Y) pointed chisel (polygon) for chiselling in concrete and masonry.

TE-Y-GB (SDS Max)

TE-Y-GB (SDS Max)

SDS Max (TE-Y) bell-shaped hammer drill bit for drilling into concrete and masonry.

 
Make it fit

MAKE IT FIT

Our Make it Fit configurator helps you choose and compare tools, batteries and inserts from our complete cordless range.

Configure your perfect kit
Check-out our latest products and services

What's New

Check-out our latest products and services

Find out more