Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
When it comes to dust, size matters. While larger particles are filtered out by the mouth and nose, very fine dust can get into the airway and even to the farthest reaches of the lungs.
The silica dust released when breaking concrete is particularly hazardous – excessive exposure can cause an incurable lung disease called silicosis.
The good news is, we have a solution. You can help keep your workers safe and ensure compliance with dust-related regulations by using the TE DRS-B dust removal system with our breakers. Minimising dust on the job site helps to increase productivity and reduces wear and tear on tools and consumables.
Our Dust Removal Systems (DRS) are highly effective, removing up to 98% of hazardous inhalable dust at source, so are perfect for indoor use. The result: a virtually dust-free job site.
All the system’s components are perfectly matched to maximize the amount of dust removed. The vacuum removal system is attached at the chuck and can be easily matched to the type of chisel being used.
We know you take health and safety seriously – it’s a commitment we share. That’s why we have spent many years researching dust removal and developing innovative solutions.
Dust regulations at national and supranational level are designed to protect employees from excessive exposure to harmful levels of dust concentration. Hilti Dust Removal Systems (DRS) help to ensure you comply with regulation. More importantly, it helps keep you and your workers safe.
To see account specific prices and content, please choose appropriate account.