CFS-TTS Firestop top track seal for drywall applications

Breakthrough innovation in Firestopping for top of wall applications

With the CFS-TTS Firestop top track seal

CFS-TTS Firestop top track seal for drywall applications

Firestopping drywall can be a laborious task - messing around with strips and backfilling with sealant.

The new CFS-TTS Firestop top track seal for top of wall applications simplifies this whole process to 3 very quick and easy steps: just apply the firestop to the drywall track, cut it to length and then fasten it in place - that's it!

This completely new firestopping method delivers a European fire rated seal (EN 1366-4) at the top of the drywall track to block smoke and fire for up to 120 minutes giving you complete peace of mind whilst saving you lots of time in the process.

Firestopping for up to 120 minutes in 3 simple steps

The traditional method of firestopping top of wall applications with sealant is not only time consuming but also carries significant risk from working at height. With the new CFS-TTS Firestop top track seal, this process is eliminated meaning you can get the job done up to 3x faster and work in a much safer way.  

1. APPLY
2. Cut to length
3. Fasten

Stress-free inspections with complete peace of mind

CFS-TTS Firestop top track seal for drywall applications

Once the CFS-TTS Firestop top track seal is installed, there's no back fill required which means it's really easy to see that the installation has been completed correctly - saving you the stress of the inspection and making it quick and easy for the inspector too. 

With a European fire rated seal (EN 1366-4) to block smoke, heat and fire for up to 120 minutes you can finish the job with complete peace of mind.

Right tool for the job

Perfectly balanced for overhead applications, the BX 3 02 Cordless direct-fastening tool is a quick, easy and propellant-free way to fasten drywall track with the CFS-TTS or a traditional single-layer deflection head.

Find out more
PM 40-MG Multi-line laser for interior finishing applications

Go green, go further

Suspended ceilings and partition walls made easy with the Hilti PM 40-MG

Find out more