Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Working with traditional pipe clamps can be a tricky business. Getting the pipe into the clamp and having the fastening points line up correctly sometimes means two hands are not enough.
Our new secured hinge opens widely, up to 180° and holds its position while you adjust the pipe. The single fastening screw clicks directly into place every time, meaning the clamp can be easily closed and tightened with just one hand – even with your eyes closed.
What's more, this handy new pipe clamp range covers all pipe sizes and materials from 10 mm all the way up to 170 mm so whether you are fastening heating pipes or waste water, we've got you covered.
To see account specific prices and content, please choose appropriate account.