Hilti advanced layout solution in use at the jobsite

Construction Layout tools designed for simple and quick use

Our new advanced layout solutions help you work faster on the jobsite

We understand that boosting productivity on the jobsite can be a challenge in the construction industry. This is why our new PLT 300 construction layout tool and PLC 400 tablet are engineered to bring you the connectivity, speed and accuracy you need.  

Simplicity

The PLT 300 has a self-levelling capability of ±5º meaning that no more manual leveling is required. Simply turn the tool on and it will automatically level itself! Its automatic stationing capabilities makes positioning the tool as simple as it gets. In addition, the PLT 300 comes with a green laser for increased visibility for layout in bright situations.

Save time

The PLT 300 has a unique tablet and software combination that allows a single operator to remotely perform more than 4 times the number of layout points per day (up to 500) than a team of 2 using traditional layout methods.

BIM-to-Field

The PLT 300 can help bring your BIM models to life, by integrating with the industry standard file formats such as DWG, DXF and CSV which are all supported by programmes such as Revit, Auto CAD, Navisworks, Tekla and many more. The simple user interface gives you everything you need on one screen from a 3D view to line creation and even the ability to create intersections, corners and more without data preparation.

You can then use the same PLT-300 to bring these real-life layout points or “As-built” information back into you BIM model, giving you a complete and transparent workflow.

SEE HOW OUR CONSTRUCTION LAYOUT TOOLS WORK

BIM TO FIELD CONNECTION WITH THE PLT 300

PROFIS Layout software

Layout office software

Design layout points with or without detailed engineering expertise and with or without CAD design software – with Hilti PROFIS Layout Office and PROFIS Field Points and Point Creator Plug-ins.

More information