SIMPLE. FAST. VERSATILE.

Hilti CFS-D Firestop cable disc

CFS-D Firestop cable disc

CFS-D Firestop cable disc

Installing firestop around cable bundles is now easier and faster than ever before.

Designed for electricians, the new Hilti CFS-D Firestop cable disc can accommodate cable bundles (up to 25 mm diameter) in regular and irregular openings, with a wide range of base materials, cable and conduit types.

You will never look at firestopping in the same way again!

Fast: install in 10 seconds or less

Installing firestop around cable bundles is now easier and faster than ever before.

  • Sealant-free with no backfill

    Simple: sealant-free with no backfill

    Pre-formed, surface mounted solution with a collar-type design. Single product approach, and associated labour savings, make it really cost-effective.

    Find out more
    Install in 10 seconds or less

    Fast: install in 10 seconds or less

    No need for additional tools, sealant or specialist knowledge. Just peel, stick, done!

    Find out more
    Sealant-free with no backfill

    Versatile: broad range of applications

    Suitable for a broad range of base materials including drywall, concrete and masonry. As well as a wide variety of cable types and conduits.

    Find out more