Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
The Hilti Radio charger is the latest ‘must-have’, to complete your Hilti cordless tool kit.
With Bluetooth, AUX, NFC and USB connectivity, plus a Digital radio built-in, all you need to do is pick your favourite tracks and the Hilti Radio-Charger will power up your batteries and keep you going too!
Rock-out wherever you are.
If there isn’t a plug nearby, the Hilti Radio-Charger can be powered by any Hilti Li-ion battery from 14V to 36V.
Charge-up while you listen.
Plug into the wall and the Hilti Radio-Charger will power-up all your Hilti Li-ion batteries, from 12V through to 36V.
Features
To see account specific prices and content, please choose appropriate account.