Hilti

Features & Applications

Features
  • More compact, lightweight high-capacity battery providing the run time needed for demanding applications
  • Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display
  • Fully sealed electronics for increased protection against dust, humidity and water
  • Rubberised, glass-fibre reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
  • Casing designed to cool the battery to the ideal temperature for faster charging
Applications
  • Compatible with most Hilti 36V tools
  • Compatible with all Hilti 22V and 36V chargers
  • Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)
  • Tough jobs requiring maximum performance and battery capacity for extended running time

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • No registration or proof of purchase ever required
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Theft coverage reduces financial risk and unexpected expenses
  • Individual labels and online visibility provide tool fleet transparency
  • High-performance tools featuring the latest technology increase jobsite productivity
More information about Fleet Management

Technical Data

Documents & Videos

Arrange a Demo & Support

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart