Hilti

Features & Applications

Features
  • High productivity thanks to a drilling speed of up to 1,500 /min
  • Ultra-compact design for good access in tight corners
  • Precision clutch provides fine control for delicate screwdriving jobs
  • Voltage, current and temperature sensors for efficient motor protection
  • Ergonomic grip and perfect balance for maximum working comfort
Applications
  • Installation of electrical switches, sockets, pipe rings and other equipment
  • Hammer drilling in diameters up to 6 mm in brick, masonry, sand-lime block and aerated concrete
  • Drilling with HSS bits up to 8 mm diameter in metal
  • Drilling with auger and spade bits up to 14 mm diameter in wood
  • Hole sawing up to 35 mm diameter in metal

Services

Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Free calibration of all your measuring tools for reliable accuracy
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage reduces financial risk and unexpected expenses
More information about Fleet Management

Technical Data

Documents & Videos

Arrange a Demo & Support

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart