Hilti

Features & Applications

Features
  • High drilling and screwdriving speeds up to 1,800 /min.
  • Lightweight and compact
  • The durable clutch provides a high level of control for delicate screwdriving work
  • Motor efficiently protected by voltage, current and temperature sensors to prevent overloading
  • Ergonomically designed grip for greater working comfort
Applications
  • Pipe ring and equipment installation
  • Drilling in steel with bits up to 10 mm diameter
  • Drilling with auger and spade bits up to 26 mm diameter in wood
  • Hole sawing in diameters up to 82 mm
  • Driving screws up to 8 mm diameter in wood

Services

Hilti Tool Service

3 days or free

  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage reduces financial risk and unexpected expenses
More information about Fleet Management

Technical Data

Documents & Videos

Arrange a Demo & Support

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart