Hilti

Features & Applications

Features
  • High-efficiency brushless motor for long life and more work per charge
  • Compact design allows easy use in tight corners and wherever space is limited
  • Three gears and electronic speed control for easy switching between different driving speeds and torque
  • 4 LEDs around the chuck illuminate the working surface for a good view of the task at hand
  • Electronic speed control and motor brake for precise starting and stopping
Applications
  • Driving 6 mm and 8 mm HUS3 screw anchors in concrete
  • Driving screws in HRD frame anchors 8 mm to 10 mm in diameter in masonry and concrete
  • Driving lag bolts up to 8 mm in diameter in wood
  • Tightening and releasing high-strength bolts up to 3/8" in diameter
  • Tightening and releasing nuts and bolts in the sizes M6 to M16

Services

Hilti Tool Service

3 days or free

  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage reduces financial risk and unexpected expenses
More information about Fleet Management

Technical Data

Documents & Videos

Arrange a Demo & Support

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart