UH 700 (01)
 Original operating instructions
Information about the operating instructions
About these operating instructions
- Warning! Read and understand all accompanying documentation, including but not limited to instructions, safety warnings, illustrations, and specifications provided with this product. Familiarize yourself with all the instructions, safety warnings, illustrations, specifications, components, and functions of the product before use. Failure to do so may result in electric shock, fire, and/or serious injury. Save all warnings and instructions for future reference.
 products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use. products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.
- The accompanying documentation corresponds to the current state of the art at the time of printing. Please always check for the latest version on the product’s page on Hilti’s website. To do this, follow the link or scan the QR code in this documentation, marked with the symbol  . .
- Ensure that these operating instructions are with the product when it is given to other persons.
Explanation of symbols
Warnings
Warnings alert persons to hazards that occur when handling or using the product. The following signal words are used:Symbols in the operating instructions
The following symbols are used in these operating instructions:|  | Comply with the operating instructions | 
|  | Instructions for use and other useful information | 
|  | Dealing with recyclable materials | 
|  | Do not dispose of electric equipment and batteries as household waste | 
Symbols in illustrations
The following symbols are used in illustrations:|  | These numbers refer to the illustrations at the beginning of these operating instructions. | 
|  | The numbers in illustrations refer to important work steps or to components important for the work steps. In the text, the corresponding numbers draw attention to these work steps or components, e.g. (3) . | 
|  | Item reference numbers are used in the overview illustration and refer to the numbers used in the key in the product overview section. | 
|  | This symbol is intended to draw your special attention to certain points for handling the product. | 
Product-dependent symbols
Symbols on the product
The following symbols can be used on the product:|  | Wear a hard hat | 
|  | Wear eye protection | 
|  | Wear light respiratory protection | 
|  | Wear ear protection | 
|  | Wear protective gloves | 
|  | Hammer drilling | 
|  | Drilling without hammering, 1st gear | 
|  | Drilling without hammering, 1st gear | 
|  | Amps | 
|  | Hertz | 
|  | Volts | 
|  | Watts | 
|  | Alternating current | 
|  | Double insulated | 
|  | Revolutions per minute | 
Safety
General power tool safety warnings
 WARNING Read all safety warnings, instructions, illustrations and specifications provided with this power tool. Failure to follow all instructions listed below may result in electric shock, fire and/or serious injury.
 WARNING Read all safety warnings, instructions, illustrations and specifications provided with this power tool. Failure to follow all instructions listed below may result in electric shock, fire and/or serious injury.
   Save all warnings and instructions for future reference.
The term "power tool" in the warnings refers to your mains-operated (corded) power tool or battery-operated (cordless) power tool.
Work area safety
- Keep work area clean and well lit. Cluttered or dark areas invite accidents.
- Do not operate power tools in explosive atmospheres, such as in the presence of flammable liquids, gases or dust. Power tools create sparks which may ignite the dust or fumes.
- Keep children and bystanders away while operating a power tool. Distractions can cause you to lose control.
- Power tool plugs must match the outlet. Never modify the plug in any way. Do not use any adapter plugs with earthed (grounded) power tools. Unmodified plugs and matching outlets will reduce risk of electric shock.
- Avoid body contact with earthed or grounded surfaces, such as pipes, radiators, ranges and refrigerators. There is an increased risk of electric shock if your body is earthed or grounded.
- Do not expose power tools to rain or wet conditions. Water entering a power tool will increase the risk of electric shock.
- Do not abuse the cord. Never use the cord for carrying, pulling or unplugging the power tool. Keep cord away from heat, oil, sharp edges or moving parts. Damaged or entangled cords increase the risk of electric shock.
- When operating a power tool outdoors, use an extension cord suitable for outdoor use. Use of a cord suitable for outdoor use reduces the risk of electric shock.
- If operating a power tool in a damp location is unavoidable, use a residual current device (RCD) protected supply. Use of an RCD reduces the risk of electric shock.
- Stay alert, watch what you are doing and use common sense when operating a power tool. Do not use a power tool while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating power tools may result in serious personal injury.
- Use personal protective equipment. Always wear eye protection. Protective equipment such as a dust mask, non-skid safety shoes, hard hat or hearing protection used for appropriate conditions will reduce personal injuries.
- Prevent unintentional starting. Ensure the switch is in the off-position before connecting to power source and/or battery pack, picking up or carrying the tool. Carrying power tools with your finger on the switch or energising power tools that have the switch on invites accidents.
- Remove any adjusting key or wrench before turning the power tool on. A wrench or a key left attached to a rotating part of the power tool may result in personal injury.
- Do not overreach. Keep proper footing and balance at all times. This enables better control of the power tool in unexpected situations.
- Dress properly. Do not wear loose clothing or jewellery. Keep your hair and clothing away from moving parts. Loose clothes, jewellery or long hair can be caught in moving parts.
- If devices are provided for the connection of dust extraction and collection facilities, ensure these are connected and properly used. Use of dust collection can reduce dust-related hazards.
- Do not let familiarity gained from frequent use of tools allow you to become complacent and ignore tool safety principles. A careless action can cause severe injury within a fraction of a second.
- Do not force the power tool. Use the correct power tool for your application. The correct power tool will do the job better and safer at the rate for which it was designed.
- Do not use the power tool if the switch does not turn it on and off. Any power tool that cannot be controlled with the switch is dangerous and must be repaired.
- Disconnect the plug from the power source and/or remove the battery pack, if detachable, from the power tool before making any adjustments, changing accessories, or storing power tools. Such preventive safety measures reduce the risk of starting the power tool accidentally.
- Store idle power tools out of the reach of children and do not allow persons unfamiliar with the power tool or these instructions to operate the power tool. Power tools are dangerous in the hands of untrained users.
- Maintain power tools and accessories. Check for misalignment or binding of moving parts, breakage of parts and any other condition that may affect the power tool’s operation. If damaged, have the power tool repaired before use. Many accidents are caused by poorly maintained power tools.
- Keep cutting tools sharp and clean. Properly maintained cutting tools with sharp cutting edges are less likely to bind and are easier to control.
- Use the power tool, accessories and tool bits etc. in accordance with these instructions, taking into account the working conditions and the work to be performed. Use of the power tool for operations different from those intended could result in a hazardous situation.
- Keep handles and grasping surfaces dry, clean and free from oil and grease. Slippery handles and grasping surfaces do not allow for safe handling and control of the tool in unexpected situations.
- Have your power tool serviced by a qualified repair person using only identical replacement parts. This will ensure that the safety of the power tool is maintained.
Drill safety warnings
Safety instructions for all operations- Wear ear protectors when impact drilling. Exposure to noise can cause hearing loss.
- Use the auxiliary handle(s). Loss of control can cause personal injury.
- Hold the power tool by insulated gripping surfaces, when performing an operation where the cutting accessory or fasteners may contact hidden wiring or its own cord. Cutting accessory or fasteners contacting a "live" wire may make exposed metal parts of the power tool "live" and could give the operator an electric shock.
- Never operate at higher speed than the maximum speed rating of the drill bit. At higher speeds, the bit is likely to bend if allowed to rotate freely without contacting the workpiece, resulting in personal injury.
- Always start drilling at low speed and with the bit tip in contact with the workpiece. At higher speeds, the bit is likely to bend if allowed to rotate freely without contacting the workpiece, resulting in personal injury.
- Apply pressure only in direct line with the bit and do not apply excessive pressure. Bits can bend causing breakage or loss of control, resulting in personal injury.
Additional safety instructions
Personal safety- Use the product and accessories only when they are in perfect working order.
- Never tamper with or modify the product and accessories in any way.
- Always hold the product with both hands on the grips provided. Keep the grips dry, clean and free from oil and grease.
- Always lead the supply cord and extension cord away from the product to the rear while working. This helps to avoid tripping over the cord while working.
- Take frequent breaks and do physical exercises to improve the blood circulation in your fingers. High vibration during long periods of work can lead to disorders of the blood vessels and nervous system in the fingers, hands and wrists.
- Risk of injury by falling tools and/or accessories. Before starting work, check that installed accessories are secure.
- Wear eye protection, a hard hat and ear protection while the product is in use.
- Keep the air vents clear at all times. Risk of burn injuries due to blocked air vents!
- Dust produced by grinding, sanding, cutting and drilling can contain dangerous chemicals. Some examples are: lead or lead-based paints; brick, concrete and other masonry products, natural stone and other products containing silicates; certain types of wood, such as oak, beech and chemically treated wood; asbestos or materials that contain asbestos. Determine the exposure of the operator and bystanders by means of the hazard classification of the materials to be worked. Implement the necessary measures to restrict exposure to a safe level, for example by the use of a dust collection system or by the wearing of suitable respiratory protection. The general measures for reducing exposure include:
- working in an area that is well ventilated,
- avoidance of prolonged contact with dust,
- directing dust away from the face and body,
- wearing protective clothing and washing exposed areas of the skin with water and soap.
- The product is not intended for use by debilitated persons who have received no special training. Keep the product out of reach of children.
- Children are not permitted to play with the product and must be instructed accordingly.
- Check the product’s supply cord at regular intervals and have it replaced by a qualified specialist if found to be damaged. If the power tool’s supply cord is damaged it must be replaced with a specially-prepared and approved supply cord available from Hilti Customer Service. Check extension cords at regular intervals and replace them if found to be damaged. Do not touch the supply cord or extension cord if it is damaged while working. Unplug the supply cord from the power outlet. Damaged supply cords or extension cords present a risk of electric shock.
- Before beginning work, check the working area for concealed electric cables or gas and water pipes. External metal parts of the product could give you an electric shock or cause an explosion if you accidentally damage an electric cable or a gas or water pipe.
- Switch the electric tool off and unplug the supply cord in the event of an interruption in the electric supply in order to avoid inadvertent restarting when the power returns.
- Dirty or dusty products that have been used frequently for work on conductive materials should be checked at regular intervals by Hilti Service. Dust, especially dust from conductive materials, or dampness on the surface of the product can, under unfavorable conditions, lead to electric shock.
- Secure the workpiece. A workpiece clamped in a vice or secured by some other clamping devices is more secure than when held only by hand.
- Wear protective gloves when changing accessory tools as they get hot during use.
Description
Product overview
 
     - Drill chuck (keyless chuck or key chuck)
- Side handle
- sleeve
- Depth gauge
- Locking screw for depth gauge
- Function selector switch
- Forward / reverse switch
- Control switch with electronic speed control
- Lock button for continuous operation
- Supply cord
Intended use
The product is a hand-held, corded hammer drill. It is suitable for hammer drilling, drilling, screwdriving and, under certain circumstances, stirring/mixing.
Possible misuse
- This product is not suitable for working on hazardous materials.
- This product is not suitable for working in a damp environment.
Items supplied
Hammer drill, side handle, depth gauge, chuck key, dust cap, operating instructionsOther system products approved for use with this product can be found at your local Hilti Store or at: www.hilti.group
Application with hammer action
| Application with hammer action | Tool type | Dimensions 1st gear/2nd gear | Dimensions, hammer drilling | 
| Hammer drilling in masonry | Cylindrical-shank drill bits with carbide cutting edge | — | ≤ 16 mm | 
Applications without hammer action
| Applications | Tool type | Dimensions 1st gear | Dimensions 2nd gear | 
| Drilling in metal | Cylindrical-shank drill bits | ≤ 13 mm | 1.5 mm … 8 mm | 
| Stepped drill bits | ≤ 35 mm | ≤ 8 mm | |
| Drilling in wood | Twist drill bits | ≤ 30 mm | ≤ 30 mm | 
| Forstner bits | ≤ 45 mm | ≤ 40 mm | |
| Hole saws | ≤ 80 mm | ≤ 40 mm | |
| Auger bits | ≤ 30 mm | — | |
| Spade bits (not self-tapping) | ≤ 40 mm | ≤ 40 mm | |
| Mixing emulsion paint thin cement mortar, tile adhesive, gypsum plaster with mixing paddle | TE-MP 80 | In 1st gear recommended | — | 
| TE-MP 110 | In 1st gear recommended | — | 
Technical data
If the tool is powered by a generator or transformer, the generator or transformer’s power output must be at least twice the rated input power shown on the rating plate of the tool. The operating voltage of the transformer or generator must always be within +5 % and -15 % of the rated voltage of the tool.| UH 700 | |
|---|---|
| Product generation | 01 | 
| Weight in accordance with EPTA procedure 01 | 2.6 kg | 
| Speed in 1st gear | 900 /min | 
| Speed in 2nd gear | 2,500 /min | 
| Maximum torque, 1st gear | 80 Nm | 
| Maximum torque, 2nd gear | 29 Nm | 
| Impact speed | 40,000 Nm | 
| Diameter, chuck | 1.5 mm … 13 mm | 
| Tightening torque for change of chuck | 120 Nm | 
Noise information and vibration values
The sound pressure and vibration values given in these instructions were measured in accordance with a standardized test and can be used to compare one power tool with another. They can also be used for a preliminary assessment of exposure.The data given represent the main applications of the power tool. However, if the power tool is used for different applications, with different accessory tools, or is poorly maintained, the data can vary. This can significantly increase exposure over the total working period.
An accurate estimation of exposure should also take into account the times when the power tool is switched off, or when it is running but not actually being used for a job. This can significantly reduce exposure over the total working period.
Identify additional safety measures to protect the operator from the effects of noise and/or vibration, for example: maintaining the power tool and accessory tools, keeping the hands warm, organization of work patterns.
Noise emission values
| UH 700 | |
|---|---|
| Sound power level (LWA) | 110 dB(A) | 
| Uncertainty (KWA) | 5 dB(A) | 
| Emission sound pressure level (LpA) | 102 dB(A) | 
| Uncertainty (KpA) | 5 dB(A) | 
| UH 700 | |
|---|---|
| Hammer drilling in concrete (ah, ID) | 14.2 m/s² | 
| Drilling in metal (ah, D) | 4 m/s² | 
| Uncertainty (K) | 1.5 m/s² | 
Use of extension cords
 
   - Use only extension cords of a type approved for the application and with conductors of adequate cross-section. Otherwise the performance of the appliance may be affected and the cord may overheat.
- Regularly check the extension cord for damage.
- Replace damaged extension cords.
- When working outdoors, use only extension cords that are approved and correspondingly marked for this application.
Preparations at the workplace
Observe the safety instructions and warnings in this documentation and on the product.Fitting and adjusting the side handle
 
    - Release the side handle clamping band by turning the handle grip.
 
- Slide the side handle holder (clamping band) over the tool holder and into the recess provided.
- Set the side handle to the desired position in accordance with the detents.
 
- Tighten the side handle holder (clamping band) by turning the handle grip.
Fitting and adjusting the depth gauge
 
    - Release the locking screw.
- Slip the depth gauge into the opening provided for the purpose.
- Adjust the depth gauge to the desired drilling depth.
- Firmly tighten the locking screw.
Dust removal system (TE DRS‑S)
 
    - Install the dust extractor.
 
Removing quick-release chuck
 
    - Engage a 17 mm open-ended wrench on the flats of the drive spindle.
- Engage a 19 mm open-ended wrench on the hexagon of the quick-release chuck.
- Turn counter-clockwise with the 19 mm open-ended wrench.
 - The quick-release chuck is unscrewed from the drive spindle.
 
- The quick-release chuck is unscrewed from the drive spindle.
Installing quick-release chuck
- Screw the quick-release chuck on to the drive spindle as far as it will go by hand.
- Engage a 17 mm open-ended wrench on the flats of the drive spindle.
- Engage a 19 mm open-ended wrench on the hexagon of the quick-release chuck.
- Tighten the quick-release chuck.
 Technical data Tightening torque for change of chuck 120 Nm 
Removing key chuck
 
    - Insert a length of hexagonal steel rod into the key chuck.
- Use the chuck key to secure the hexagonal steel rod in the chuck.
- Engage a 17 mm open-ended wrench on the flats of the drive spindle.
- Engage the hexagonal steel rod with a suitable open-ended wrench.
- Turn counter-clockwise with the open-ended wrench.
 - The key chuck is unscrewed from the drive spindle.
 
- The key chuck is unscrewed from the drive spindle.
Installing key chuck
- Insert a length of hexagonal steel rod into the key chuck.
- Use the chuck key to secure a hexagonal steel rod in the chuck.
- Screw the key chuck on to the drive spindle as far as it will go by hand.
- Engage a 17 mm open-ended wrench on the flats of the drive spindle.
- Engage the hexagonal steel rod with a suitable wrench.
- Tighten the key chuck.
 Technical data Tightening torque for change of chuck 120 Nm 
Removing accessory tool from quick-release chuck
 
    - Turn the locking sleeve of the quick-release chuck counter-clockwise.
 
- Continue turning the sleeve until the accessory tool disengages.
Inserting accessory tool into quick-release chuck
 
    - Open the quick-release chuck until you can insert the shank of the accessory tool.
- Clamp the accessory tool by turning the sleeve clockwise until the quick-release chuck automatically engages.
 - Engagement is clearly audible as a series of clicks.
 
- Engagement is clearly audible as a series of clicks.
Inserting accessory tool into key chuck
 
    - Open the key chuck until you can insert the shank of the accessory tool.
- Insert the accessory tool.
- Close the key chuck by turning the gear ring.
- Insert the chuck key into one of the holes in the key chuck.
- Secure the accessory tool by turning the chuck key clockwise.
- Remove the chuck key.
Removing accessory tool from key chuck
 
    - Insert the chuck key into one of the holes in the key chuck.
- Turn the chuck key counter-clockwise to open the chuck.
- Remove the accessory tool.
- Remove the chuck key.
Operation
Use of a ground fault circuit interrupter (residual current device, RCD) with a maximum tripping current of 30 mA is recommended.Switch sustained operation on and off
 
    - Press the control switch and hold it in this position.
- Press and hold down the lockbutton.
- Release the control switch.
- Release the lockbutton.
- To switch off continuous operation, press the control switch and then release it.
Control switch with electronic speed control
Speed can be controlled steplessly right up to maximum by varying how far the control switch is pressed in.Setting forward or reverse rotation
 
    - Set the forward/reverse switch to the desired direction of rotation.
Hammer drilling
 
    - Set the function selector switch to hammer drilling:  . .
 
Drilling, 1st and 2nd gears
 
    - Set the function selector switch to position 1, “Drilling in first gear” or position 2, “Drilling in second gear”.
 
Mixing
 
    - Set the function selector switch to position 1, “Drilling in first gear".
 
Screwdriving
 
    - Set the forward/reverse switch to the desired direction of rotation.
- Set the function selector switch to position 1, “Drilling in first gear” or position 2, “Drilling in second gear”.
 
Care and maintenance
Care- Carefully remove stubborn dirt.
- Carefully clean the air vents, if present, with a dry, soft brush.
- Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
- Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
- Do not use the product if signs of damage are found or if parts malfunction. Immediately have the product repaired by Hilti Service.
- After cleaning and maintenance, install all guards and protective devices and check that they are in full working order.
Transport and storage
Transport- Do not transport this product with an accessory tool installed.
- Make sure that the equipment is held securely throughout all transport operations.
- After transporting, always check all visible parts and controls for signs of damage and make sure that they all function correctly.
- Always store this product with the electric supply cable unplugged from the electricity supply.
- Store this product in a dry place, where it cannot be accessed by children or unauthorized persons.
- After a long period of storage, always check all visible parts and controls for signs of damage and make sure that they all function correctly.
Troubleshooting
| Trouble or fault | Possible cause | Action to be taken | 
|---|---|---|
| Product does not start. | Interruption in the electricity supply | 
 | 
| The supply cord or plug is defective. | 
 | |
| Electronic fault | 
 | |
| Product does not develop full power. | The gauge (cross section) of the extension cord conductors is inadequate. | 
 | 
| The control switch is not fully pressed. | 
 | |
| The drill bit makes no progress. | Product has been set to reverse rotation. | 
 | 
| Drill bit blunt or damaged. | 
 | |
| Drill bit does not rotate. | Chuck not tightened securely. | 
 | 
Disposal
 Most of the materials from which Hilti tools and appliances are manufactured can be recycled. The materials must be correctly separated before they can be recycled. In many countries, your old tools, machines or appliances can be returned to Hilti for recycling. Ask Hilti Service or your Hilti representative for further information.
 Most of the materials from which Hilti tools and appliances are manufactured can be recycled. The materials must be correctly separated before they can be recycled. In many countries, your old tools, machines or appliances can be returned to Hilti for recycling. Ask Hilti Service or your Hilti representative for further information.
  Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.
Further information
Accessories, system products and more information about your product can all be found here.China RoHS (Restriction of Hazardous Substances)
 
   Taiwan RoHS (Restriction of Hazardous Substances)
 
   Declaration of conformity
Declaration of conformityThe manufacturer declares, on his sole responsibility, that the product described here complies with the applicable legislation and standards.The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
Product information
| Hammer drill | UH 700 | 
| Generation | 01 | 
| Serial no. | 1‒99999999999 | 
 
   UK Declaration of Conformity
Declaration of conformityThe manufacturer declares, on his sole responsibility, that the product described here complies with the applicable legislation and standards.The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
Product information
| Hammer drill | UH 700 | 
| Generation | 01 | 
| Serial no. | 1‒99999999999 |