For rated voltage, frequency, current and input power, please refer to the country-specific type identification plate.
If the device is powered by a generator or transformer, the generator or transformer’s power output must be at least twice the rated input power shown on the type identification plate of the device. The operating voltage of the transformer or generator must always be within +5% and -15% of the rated voltage of the device.
|
AG 230-27DB
|
Rated speed
|
6,500 /min
|
Maximum disc diameter
|
230 mm
|
Thread diameter
|
M14
|
Thread length
|
22 mm
|
Weight in accordance with EPTA procedure 01
|
6.8 kg
|
The sound pressure and vibration values given in these instructions have been measured in accordance with a standardized test and may be used to compare one power tool with another. They may be used for a preliminary assessment of exposure.
The data given represents the main applications of the power tool. However, if the power tool is used for different applications, with different accessory tools or is poorly maintained, the data may vary. This may significantly increase exposure over the total working period.
An accurate estimation of exposure should also take into account the times when the power tool is switched off, or when it is running but not actually being used for a job. This may significantly reduce exposure over the total working period.
Identify additional safety measures to protect the operator from the effects of noise and/or vibration, for example: Maintaining the power tool and accessory tools, keeping the hands warm, organization of work patterns.
Noise emission values
|
AG 230-27DB
|
Sound power level (LWA)
|
104 dB(A)
|
Emission sound pressure level (LpA)
|
93 dB(A)
|
Uncertainty for the sound pressure level (KpA)
|
3 dB(A)
|
Total vibrationOther applications, such as cutting, may produce vibration values that deviate from the given values.
|
AG 230-27DB
|
Surface grinding with the vibration-absorbing side handle (ah,AG)
|
6.3 m/s²
|
Uncertainty (K)
|
1.5 m/s²
|